MultiCAD Download (0)
▾
Unit of Measure
Valve Series |
N/A UW |
Series |
N/A 12U |
End Connections Type |
N/A 3/4 in. tube socket weld, 3/4 in. pipe butt weld and 1 in. tube butt weld |
Pattern |
N/A Straight |
Actuator |
N/A None |
Cleaning and Packaging |
N/A Yes |
High-Temperature Model |
N/A No |
Low-Temperature Model |
N/A Yes |