MultiCAD Download (0)
▾
Unit of Measure
Valve Series |
N/A UG |
Series |
N/A 8U |
End Connections Type |
N/A Metric Swagelok tube fitting |
Size |
N/A 12 mm |
Actuator |
N/A Normally open |
Cleaning and Packaging |
N/A No |
Alloy 600 Bellows |
N/A Yes |