MultiCAD Download (0)
  • Cart is empty
Unit of Measure

Model

N/A C: General-Purpose Stainless Steel Gauge

Dial Size

N/A 63 mm

Dial Range

N/A psi (primary scale: psi; secondary scale: bar)

Minimum

N/A 0

Maximum

N/A 160

Process Connection Location

N/A Center-back mount

End Connections

N/A Swagelok tube adapter

Size

N/A 1/4 in.

Liquid Fill Fluid

N/A Unfilled

Cleaned to ASME B40.1 level IV

N/A No

Certificate of calibration

N/A No

Material certification

N/A No

Panel-mount clamp

N/A No

Front flange

N/A No

Rear flange

N/A No

Orifice (0.023 in. [0.58mm])

N/A No