MultiCAD Download (0)
▾
Unit of Measure
Series |
N/A 40 |
Material |
N/A 316 stainless steel |
Packing Material |
N/A PTFE |
End Connections Type |
N/A Swagelok tube fittings |
Size |
N/A 10 mm |
Cv |
N/A 6 |
Flow Path |
N/A Standard |
Handle Options |
N/A Nylon Directional |
Handle Color |
N/A Black |
Vented Valves |
N/A No |
Stem Extensions |
N/A No |
Directional Name Plates |
N/A None |
Production Tests |
N/A None |
Cleaning and Packaging |
N/A No |
Without Lubrication |
N/A No |