MultiCAD Download (0)
▾
Unit of Measure
Series |
N/A 40G |
Material |
N/A 316 stainless steel |
Packing Material |
N/A modified PTFE |
End Connections Type |
N/A Male NPT |
Size |
N/A 1/4 in. |
Cv |
N/A 1.2 |
Flow Path |
N/A Standard |
Handle Options |
N/A Aluminum Bar |
Vented Valves |
N/A No |
Welded Vent Port Connections |
N/A None |
Stem Extensions |
N/A No |
Directional Name Plates |
N/A None |
Production Tests |
N/A None |
Cleaning and Packaging |
N/A No |
Without Lubrication |
N/A No |
