MultiCAD Download (0)
▾
Unit of Measure
Series |
N/A N Series |
Orifice Sizes |
N/A 0.156 in. - 3N |
Pattern |
N/A Straight Pattern |
Valve Body Material |
N/A 316 Stainless Steel |
Stem Designs |
N/A Ball tip |
Stem Packing Materials |
N/A PEEK |
End Connections Type |
N/A Female NPT |
Size |
N/A 1/8 in. |
Actuators |
N/A Double Acting |
Sour Gas Service |
N/A Yes |
Cleaning and Packaging |
N/A None |
