MultiCAD Download (0)
▾
Unit of Measure
Series |
N/A GU |
Material |
N/A Stainless Steel |
Pattern |
N/A Angle |
End Connection |
N/A Female NPT |
End Connection Size |
N/A 3/4'' |
Orifice |
N/A 0.31 |