MultiCAD Download (0)
▾
Unit of Measure
Pattern |
N/A Straight Pattern |
Valve Body Material |
N/A 316 Stainless Steel |
End Connections Type |
N/A Male NPT |
Size |
N/A 3/8 in. |
Orifice |
N/A 0.218 in. |
Stem Tips |
N/A PCTFE |
O-Ring Materials |
N/A Fluorocarbon FKM |
Handles |
N/A Black |
