MultiCAD Download (0)
▾
Union Tee - Fractional
Tee: Connects Tubing to Tubing
Item # |
Material |
Tube OD |
Positive Material Identification |
---|---|---|---|
SS-3200-3-PMI | Material N/A 316 SS | Tube OD N/A 2 | Positive Material Identification N/A PMI |
A-100-3-PMI | Material N/A Aluminum | Tube OD N/A 1/16 | Positive Material Identification N/A PMI |
A-200-3-PMI | Material N/A Aluminum | Tube OD N/A 1/8 | Positive Material Identification N/A PMI |
A-300-3-PMI | Material N/A Aluminum | Tube OD N/A 3/16 | Positive Material Identification N/A PMI |
A-400-3-PMI | Material N/A Aluminum | Tube OD N/A 1/4 | Positive Material Identification N/A PMI |
A-500-3-PMI | Material N/A Aluminum | Tube OD N/A 5/16 | Positive Material Identification N/A PMI |
A-600-3-PMI | Material N/A Aluminum | Tube OD N/A 3/8 | Positive Material Identification N/A PMI |
A-810-3-PMI | Material N/A Aluminum | Tube OD N/A 1/2 | Positive Material Identification N/A PMI |
A-1010-3-PMI | Material N/A Aluminum | Tube OD N/A 5/8 | Positive Material Identification N/A PMI |
A-1210-3-PMI | Material N/A Aluminum | Tube OD N/A 3/4 | Positive Material Identification N/A PMI |
A-1410-3-PMI | Material N/A Aluminum | Tube OD N/A 7/8 | Positive Material Identification N/A PMI |
A-1610-3-PMI | Material N/A Aluminum | Tube OD N/A 1 | Positive Material Identification N/A PMI |
A-1810-3-PMI | Material N/A Aluminum | Tube OD N/A 1 1/8 | Positive Material Identification N/A PMI |
A-2000-3-PMI | Material N/A Aluminum | Tube OD N/A 1 1/4 | Positive Material Identification N/A PMI |
A-2400-3-PMI | Material N/A Aluminum | Tube OD N/A 1 1/2 | Positive Material Identification N/A PMI |
A-3200-3-PMI | Material N/A Aluminum | Tube OD N/A 2 | Positive Material Identification N/A PMI |
C20-100-3-PMI | Material N/A Alloy 20 | Tube OD N/A 1/16 | Positive Material Identification N/A PMI |
C20-200-3-PMI | Material N/A Alloy 20 | Tube OD N/A 1/8 | Positive Material Identification N/A PMI |
C20-300-3-PMI | Material N/A Alloy 20 | Tube OD N/A 3/16 | Positive Material Identification N/A PMI |
C20-400-3-PMI | Material N/A Alloy 20 | Tube OD N/A 1/4 | Positive Material Identification N/A PMI |
C20-500-3-PMI | Material N/A Alloy 20 | Tube OD N/A 5/16 | Positive Material Identification N/A PMI |
C20-600-3-PMI | Material N/A Alloy 20 | Tube OD N/A 3/8 | Positive Material Identification N/A PMI |
C20-810-3-PMI | Material N/A Alloy 20 | Tube OD N/A 1/2 | Positive Material Identification N/A PMI |
C20-1010-3-PMI | Material N/A Alloy 20 | Tube OD N/A 5/8 | Positive Material Identification N/A PMI |
C20-1210-3-PMI | Material N/A Alloy 20 | Tube OD N/A 3/4 | Positive Material Identification N/A PMI |