MultiCAD Download (0)
▾
Union Tee - Fractional
Tee: Connects Tubing to Tubing
Item # |
Material |
Tube OD |
Positive Material Identification |
---|---|---|---|
TI-500-3 | Material N/A Titanium (grade 4) | Tube OD N/A 5/16 | Positive Material Identification N/A None |
TI-600-3 | Material N/A Titanium (grade 4) | Tube OD N/A 3/8 | Positive Material Identification N/A None |
TI-810-3 | Material N/A Titanium (grade 4) | Tube OD N/A 1/2 | Positive Material Identification N/A None |
TI-1010-3 | Material N/A Titanium (grade 4) | Tube OD N/A 5/8 | Positive Material Identification N/A None |
TI-1210-3 | Material N/A Titanium (grade 4) | Tube OD N/A 3/4 | Positive Material Identification N/A None |
TI-1410-3 | Material N/A Titanium (grade 4) | Tube OD N/A 7/8 | Positive Material Identification N/A None |
TI-1610-3 | Material N/A Titanium (grade 4) | Tube OD N/A 1 | Positive Material Identification N/A None |
TI-1810-3 | Material N/A Titanium (grade 4) | Tube OD N/A 1 1/8 | Positive Material Identification N/A None |
TI-2000-3 | Material N/A Titanium (grade 4) | Tube OD N/A 1 1/4 | Positive Material Identification N/A None |
TI-2400-3 | Material N/A Titanium (grade 4) | Tube OD N/A 1 1/2 | Positive Material Identification N/A None |
TI-3200-3 | Material N/A Titanium (grade 4) | Tube OD N/A 2 | Positive Material Identification N/A None |
SS-100-3-PMI | Material N/A 316 SS | Tube OD N/A 1/16 | Positive Material Identification N/A PMI |
SS-200-3-PMI | Material N/A 316 SS | Tube OD N/A 1/8 | Positive Material Identification N/A PMI |
SS-300-3-PMI | Material N/A 316 SS | Tube OD N/A 3/16 | Positive Material Identification N/A PMI |
SS-400-3-PMI | Material N/A 316 SS | Tube OD N/A 1/4 | Positive Material Identification N/A PMI |
SS-500-3-PMI | Material N/A 316 SS | Tube OD N/A 5/16 | Positive Material Identification N/A PMI |
SS-600-3-PMI | Material N/A 316 SS | Tube OD N/A 3/8 | Positive Material Identification N/A PMI |
SS-810-3-PMI | Material N/A 316 SS | Tube OD N/A 1/2 | Positive Material Identification N/A PMI |
SS-1010-3-PMI | Material N/A 316 SS | Tube OD N/A 5/8 | Positive Material Identification N/A PMI |
SS-1210-3-PMI | Material N/A 316 SS | Tube OD N/A 3/4 | Positive Material Identification N/A PMI |
SS-1410-3-PMI | Material N/A 316 SS | Tube OD N/A 7/8 | Positive Material Identification N/A PMI |
SS-1610-3-PMI | Material N/A 316 SS | Tube OD N/A 1 | Positive Material Identification N/A PMI |
SS-1810-3-PMI | Material N/A 316 SS | Tube OD N/A 1 1/8 | Positive Material Identification N/A PMI |
SS-2000-3-PMI | Material N/A 316 SS | Tube OD N/A 1 1/4 | Positive Material Identification N/A PMI |
SS-2400-3-PMI | Material N/A 316 SS | Tube OD N/A 1 1/2 | Positive Material Identification N/A PMI |