MultiCAD Download (0)
▾
Union Tee - Fractional
Tee: Connects Tubing to Tubing
Item # |
Material |
Tube OD |
Positive Material Identification |
---|---|---|---|
B-3200-3 | Material N/A Brass | Tube OD N/A 2 | Positive Material Identification N/A None |
S-100-3 | Material N/A Carbon steel | Tube OD N/A 1/16 | Positive Material Identification N/A None |
S-200-3 | Material N/A Carbon steel | Tube OD N/A 1/8 | Positive Material Identification N/A None |
S-300-3 | Material N/A Carbon steel | Tube OD N/A 3/16 | Positive Material Identification N/A None |
S-400-3 | Material N/A Carbon steel | Tube OD N/A 1/4 | Positive Material Identification N/A None |
S-500-3 | Material N/A Carbon steel | Tube OD N/A 5/16 | Positive Material Identification N/A None |
S-600-3 | Material N/A Carbon steel | Tube OD N/A 3/8 | Positive Material Identification N/A None |
S-810-3 | Material N/A Carbon steel | Tube OD N/A 1/2 | Positive Material Identification N/A None |
S-1010-3 | Material N/A Carbon steel | Tube OD N/A 5/8 | Positive Material Identification N/A None |
S-1210-3 | Material N/A Carbon steel | Tube OD N/A 3/4 | Positive Material Identification N/A None |
S-1410-3 | Material N/A Carbon steel | Tube OD N/A 7/8 | Positive Material Identification N/A None |
S-1610-3 | Material N/A Carbon steel | Tube OD N/A 1 | Positive Material Identification N/A None |
S-1810-3 | Material N/A Carbon steel | Tube OD N/A 1 1/8 | Positive Material Identification N/A None |
S-2000-3 | Material N/A Carbon steel | Tube OD N/A 1 1/4 | Positive Material Identification N/A None |
S-2400-3 | Material N/A Carbon steel | Tube OD N/A 1 1/2 | Positive Material Identification N/A None |
S-3200-3 | Material N/A Carbon steel | Tube OD N/A 2 | Positive Material Identification N/A None |
NY-100-3 | Material N/A Nylon | Tube OD N/A 1/16 | Positive Material Identification N/A None |
NY-200-3 | Material N/A Nylon | Tube OD N/A 1/8 | Positive Material Identification N/A None |
NY-300-3 | Material N/A Nylon | Tube OD N/A 3/16 | Positive Material Identification N/A None |
NY-400-3 | Material N/A Nylon | Tube OD N/A 1/4 | Positive Material Identification N/A None |
NY-500-3 | Material N/A Nylon | Tube OD N/A 5/16 | Positive Material Identification N/A None |
NY-600-3 | Material N/A Nylon | Tube OD N/A 3/8 | Positive Material Identification N/A None |
NY-810-3 | Material N/A Nylon | Tube OD N/A 1/2 | Positive Material Identification N/A None |
NY-1010-3 | Material N/A Nylon | Tube OD N/A 5/8 | Positive Material Identification N/A None |
NY-1210-3 | Material N/A Nylon | Tube OD N/A 3/4 | Positive Material Identification N/A None |