MultiCAD Download (0)
▾
Union Tee - Fractional
Tee: Connects Tubing to Tubing
Item # |
Material |
Tube OD |
Positive Material Identification |
---|---|---|---|
SS-400-3-PM2 | Material N/A 316 SS | Tube OD N/A 1/4 | Positive Material Identification N/A PM2 |
SS-500-3-PM2 | Material N/A 316 SS | Tube OD N/A 5/16 | Positive Material Identification N/A PM2 |
SS-600-3-PM2 | Material N/A 316 SS | Tube OD N/A 3/8 | Positive Material Identification N/A PM2 |
SS-810-3-PM2 | Material N/A 316 SS | Tube OD N/A 1/2 | Positive Material Identification N/A PM2 |
SS-1010-3-PM2 | Material N/A 316 SS | Tube OD N/A 5/8 | Positive Material Identification N/A PM2 |
SS-1210-3-PM2 | Material N/A 316 SS | Tube OD N/A 3/4 | Positive Material Identification N/A PM2 |
SS-1410-3-PM2 | Material N/A 316 SS | Tube OD N/A 7/8 | Positive Material Identification N/A PM2 |
SS-1610-3-PM2 | Material N/A 316 SS | Tube OD N/A 1 | Positive Material Identification N/A PM2 |
SS-1810-3-PM2 | Material N/A 316 SS | Tube OD N/A 1 1/8 | Positive Material Identification N/A PM2 |
SS-2000-3-PM2 | Material N/A 316 SS | Tube OD N/A 1 1/4 | Positive Material Identification N/A PM2 |
SS-2400-3-PM2 | Material N/A 316 SS | Tube OD N/A 1 1/2 | Positive Material Identification N/A PM2 |
SS-3200-3-PM2 | Material N/A 316 SS | Tube OD N/A 2 | Positive Material Identification N/A PM2 |
A-100-3-PM2 | Material N/A Aluminum | Tube OD N/A 1/16 | Positive Material Identification N/A PM2 |
A-200-3-PM2 | Material N/A Aluminum | Tube OD N/A 1/8 | Positive Material Identification N/A PM2 |
A-300-3-PM2 | Material N/A Aluminum | Tube OD N/A 3/16 | Positive Material Identification N/A PM2 |
A-400-3-PM2 | Material N/A Aluminum | Tube OD N/A 1/4 | Positive Material Identification N/A PM2 |
A-500-3-PM2 | Material N/A Aluminum | Tube OD N/A 5/16 | Positive Material Identification N/A PM2 |
A-600-3-PM2 | Material N/A Aluminum | Tube OD N/A 3/8 | Positive Material Identification N/A PM2 |
A-810-3-PM2 | Material N/A Aluminum | Tube OD N/A 1/2 | Positive Material Identification N/A PM2 |
A-1010-3-PM2 | Material N/A Aluminum | Tube OD N/A 5/8 | Positive Material Identification N/A PM2 |
A-1210-3-PM2 | Material N/A Aluminum | Tube OD N/A 3/4 | Positive Material Identification N/A PM2 |
A-1410-3-PM2 | Material N/A Aluminum | Tube OD N/A 7/8 | Positive Material Identification N/A PM2 |
A-1610-3-PM2 | Material N/A Aluminum | Tube OD N/A 1 | Positive Material Identification N/A PM2 |
A-1810-3-PM2 | Material N/A Aluminum | Tube OD N/A 1 1/8 | Positive Material Identification N/A PM2 |
A-2000-3-PM2 | Material N/A Aluminum | Tube OD N/A 1 1/4 | Positive Material Identification N/A PM2 |