MultiCAD Download (0)
▾
Union Tee - Fractional
Tee: Connects Tubing to Tubing
Item # |
Material |
Tube OD |
Positive Material Identification |
---|---|---|---|
SS-100-3 | Material N/A 316 SS | Tube OD N/A 1/16 | Positive Material Identification N/A None |
SS-200-3 | Material N/A 316 SS | Tube OD N/A 1/8 | Positive Material Identification N/A None |
SS-300-3 | Material N/A 316 SS | Tube OD N/A 3/16 | Positive Material Identification N/A None |
SS-400-3 | Material N/A 316 SS | Tube OD N/A 1/4 | Positive Material Identification N/A None |
SS-500-3 | Material N/A 316 SS | Tube OD N/A 5/16 | Positive Material Identification N/A None |
SS-600-3 | Material N/A 316 SS | Tube OD N/A 3/8 | Positive Material Identification N/A None |
SS-810-3 | Material N/A 316 SS | Tube OD N/A 1/2 | Positive Material Identification N/A None |
SS-1010-3 | Material N/A 316 SS | Tube OD N/A 5/8 | Positive Material Identification N/A None |
SS-1210-3 | Material N/A 316 SS | Tube OD N/A 3/4 | Positive Material Identification N/A None |
SS-1410-3 | Material N/A 316 SS | Tube OD N/A 7/8 | Positive Material Identification N/A None |
SS-1610-3 | Material N/A 316 SS | Tube OD N/A 1 | Positive Material Identification N/A None |
SS-1810-3 | Material N/A 316 SS | Tube OD N/A 1 1/8 | Positive Material Identification N/A None |
SS-2000-3 | Material N/A 316 SS | Tube OD N/A 1 1/4 | Positive Material Identification N/A None |
SS-2400-3 | Material N/A 316 SS | Tube OD N/A 1 1/2 | Positive Material Identification N/A None |
SS-3200-3 | Material N/A 316 SS | Tube OD N/A 2 | Positive Material Identification N/A None |
A-100-3 | Material N/A Aluminum | Tube OD N/A 1/16 | Positive Material Identification N/A None |
A-200-3 | Material N/A Aluminum | Tube OD N/A 1/8 | Positive Material Identification N/A None |
A-300-3 | Material N/A Aluminum | Tube OD N/A 3/16 | Positive Material Identification N/A None |
A-400-3 | Material N/A Aluminum | Tube OD N/A 1/4 | Positive Material Identification N/A None |
A-500-3 | Material N/A Aluminum | Tube OD N/A 5/16 | Positive Material Identification N/A None |
A-600-3 | Material N/A Aluminum | Tube OD N/A 3/8 | Positive Material Identification N/A None |
A-810-3 | Material N/A Aluminum | Tube OD N/A 1/2 | Positive Material Identification N/A None |
A-1010-3 | Material N/A Aluminum | Tube OD N/A 5/8 | Positive Material Identification N/A None |
A-1210-3 | Material N/A Aluminum | Tube OD N/A 3/4 | Positive Material Identification N/A None |
A-1410-3 | Material N/A Aluminum | Tube OD N/A 7/8 | Positive Material Identification N/A None |