MultiCAD Download (0)
▾
AN Union - Fractional
Straight: Connects Tubing to Tubing
Item # |
Material |
Tube OD x AN Tube Flare Size |
Positive Material Identification |
|---|---|---|---|
| SS-100-6-2AN | Material N/A 316 SS | Tube OD x AN Tube Flare Size N/A 1/16 x 1/8 | Positive Material Identification N/A None |
| SS-200-6-2AN | Material N/A 316 SS | Tube OD x AN Tube Flare Size N/A 1/8 x 1/8 | Positive Material Identification N/A None |
| SS-200-6-4AN | Material N/A 316 SS | Tube OD x AN Tube Flare Size N/A 1/8 x 1/4 | Positive Material Identification N/A None |
| SS-400-6-4AN | Material N/A 316 SS | Tube OD x AN Tube Flare Size N/A 1/4 x 1/4 | Positive Material Identification N/A None |
| SS-500-6-5AN | Material N/A 316 SS | Tube OD x AN Tube Flare Size N/A 5/16 x 5/16 | Positive Material Identification N/A None |
| SS-600-6-4AN | Material N/A 316 SS | Tube OD x AN Tube Flare Size N/A 3/8 x 1/4 | Positive Material Identification N/A None |
| SS-600-6-6AN | Material N/A 316 SS | Tube OD x AN Tube Flare Size N/A 3/8 x 3/8 | Positive Material Identification N/A None |
| SS-810-6-8AN | Material N/A 316 SS | Tube OD x AN Tube Flare Size N/A 1/2 x 1/2 | Positive Material Identification N/A None |
| SS-1210-6-12AN | Material N/A 316 SS | Tube OD x AN Tube Flare Size N/A 3/4 x 3/4 | Positive Material Identification N/A None |
| SS-1610-6-16AN | Material N/A 316 SS | Tube OD x AN Tube Flare Size N/A 1 x 1 | Positive Material Identification N/A None |
| A-100-6-2AN | Material N/A Aluminum | Tube OD x AN Tube Flare Size N/A 1/16 x 1/8 | Positive Material Identification N/A None |
| A-200-6-2AN | Material N/A Aluminum | Tube OD x AN Tube Flare Size N/A 1/8 x 1/8 | Positive Material Identification N/A None |
| A-200-6-4AN | Material N/A Aluminum | Tube OD x AN Tube Flare Size N/A 1/8 x 1/4 | Positive Material Identification N/A None |
| A-400-6-4AN | Material N/A Aluminum | Tube OD x AN Tube Flare Size N/A 1/4 x 1/4 | Positive Material Identification N/A None |
| A-500-6-5AN | Material N/A Aluminum | Tube OD x AN Tube Flare Size N/A 5/16 x 5/16 | Positive Material Identification N/A None |
| A-600-6-4AN | Material N/A Aluminum | Tube OD x AN Tube Flare Size N/A 3/8 x 1/4 | Positive Material Identification N/A None |
| A-600-6-6AN | Material N/A Aluminum | Tube OD x AN Tube Flare Size N/A 3/8 x 3/8 | Positive Material Identification N/A None |
| A-810-6-8AN | Material N/A Aluminum | Tube OD x AN Tube Flare Size N/A 1/2 x 1/2 | Positive Material Identification N/A None |
| A-1210-6-12AN | Material N/A Aluminum | Tube OD x AN Tube Flare Size N/A 3/4 x 3/4 | Positive Material Identification N/A None |
| A-1610-6-16AN | Material N/A Aluminum | Tube OD x AN Tube Flare Size N/A 1 x 1 | Positive Material Identification N/A None |
| C20-100-6-2AN | Material N/A Alloy 20 | Tube OD x AN Tube Flare Size N/A 1/16 x 1/8 | Positive Material Identification N/A None |
| C20-200-6-2AN | Material N/A Alloy 20 | Tube OD x AN Tube Flare Size N/A 1/8 x 1/8 | Positive Material Identification N/A None |
| C20-200-6-4AN | Material N/A Alloy 20 | Tube OD x AN Tube Flare Size N/A 1/8 x 1/4 | Positive Material Identification N/A None |
| C20-400-6-4AN | Material N/A Alloy 20 | Tube OD x AN Tube Flare Size N/A 1/4 x 1/4 | Positive Material Identification N/A None |
| C20-500-6-5AN | Material N/A Alloy 20 | Tube OD x AN Tube Flare Size N/A 5/16 x 5/16 | Positive Material Identification N/A None |