MultiCAD Download (0)
▾
This category has 1,164 items. Only the first 1000 records are returned.
Reducing Union - Fractional
Straight: Connects Tubing to Tubing
Item # |
Material |
Tube OD x Tube OD |
Positive Material Identification |
---|---|---|---|
SS-200-6-1 | Material N/A 316 SS | Tube OD x Tube OD N/A 1/8 x 1/16 | Positive Material Identification N/A None |
SS-300-6-1 | Material N/A 316 SS | Tube OD x Tube OD N/A 3/16 x 1/16 | Positive Material Identification N/A None |
SS-300-6-2 | Material N/A 316 SS | Tube OD x Tube OD N/A 3/16 x 1/8 | Positive Material Identification N/A None |
SS-400-6-1 | Material N/A 316 SS | Tube OD x Tube OD N/A 1/4 x 1/16 | Positive Material Identification N/A None |
SS-400-6-2 | Material N/A 316 SS | Tube OD x Tube OD N/A 1/4 x 1/8 | Positive Material Identification N/A None |
SS-400-6-3 | Material N/A 316 SS | Tube OD x Tube OD N/A 1/4 x 3/16 | Positive Material Identification N/A None |
SS-500-6-2 | Material N/A 316 SS | Tube OD x Tube OD N/A 5/16 x 1/8 | Positive Material Identification N/A None |
SS-500-6-4 | Material N/A 316 SS | Tube OD x Tube OD N/A 5/16 x 1/4 | Positive Material Identification N/A None |
SS-600-6-1 | Material N/A 316 SS | Tube OD x Tube OD N/A 3/8 x 1/16 | Positive Material Identification N/A None |
SS-600-6-2 | Material N/A 316 SS | Tube OD x Tube OD N/A 3/8 x 1/8 | Positive Material Identification N/A None |
SS-600-6-4 | Material N/A 316 SS | Tube OD x Tube OD N/A 3/8 x 1/4 | Positive Material Identification N/A None |
SS-600-6-5 | Material N/A 316 SS | Tube OD x Tube OD N/A 3/8 x 5/16 | Positive Material Identification N/A None |
SS-810-6-2 | Material N/A 316 SS | Tube OD x Tube OD N/A 1/2 x 1/8 | Positive Material Identification N/A None |
SS-810-6-4 | Material N/A 316 SS | Tube OD x Tube OD N/A 1/2 x 1/4 | Positive Material Identification N/A None |
SS-810-6-6 | Material N/A 316 SS | Tube OD x Tube OD N/A 1/2 x 3/8 | Positive Material Identification N/A None |
SS-1010-6-6 | Material N/A 316 SS | Tube OD x Tube OD N/A 5/8 x 3/8 | Positive Material Identification N/A None |
SS-1010-6-8 | Material N/A 316 SS | Tube OD x Tube OD N/A 5/8 x 1/2 | Positive Material Identification N/A None |
SS-1210-6-4 | Material N/A 316 SS | Tube OD x Tube OD N/A 3/4 x 1/4 | Positive Material Identification N/A None |
SS-1210-6-6 | Material N/A 316 SS | Tube OD x Tube OD N/A 3/4 x 3/8 | Positive Material Identification N/A None |
SS-1210-6-8 | Material N/A 316 SS | Tube OD x Tube OD N/A 3/4 x 1/2 | Positive Material Identification N/A None |
SS-1210-6-10 | Material N/A 316 SS | Tube OD x Tube OD N/A 3/4 x 5/8 | Positive Material Identification N/A None |
SS-1610-6-8 | Material N/A 316 SS | Tube OD x Tube OD N/A 1 x 1/2 | Positive Material Identification N/A None |
SS-1610-6-12 | Material N/A 316 SS | Tube OD x Tube OD N/A 1 x 3/4 | Positive Material Identification N/A None |
A-200-6-1 | Material N/A Aluminum | Tube OD x Tube OD N/A 1/8 x 1/16 | Positive Material Identification N/A None |
A-300-6-1 | Material N/A Aluminum | Tube OD x Tube OD N/A 3/16 x 1/16 | Positive Material Identification N/A None |