MultiCAD Download (0)
▾
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| SS-20M3-1-PMI | Material N/A 316 SS | Tube OD N/A 20 | Positive Material Identification N/A PMI |
| SS-22M3-1-PMI | Material N/A 316 SS | Tube OD N/A 22 | Positive Material Identification N/A PMI |
| SS-25M3-1-PMI | Material N/A 316 SS | Tube OD N/A 25 | Positive Material Identification N/A PMI |
| SS-28M3-1-PMI | Material N/A 316 SS | Tube OD N/A 28 | Positive Material Identification N/A PMI |
| SS-28M3-1-BL-PMI | Material N/A 316 SS | Tube OD N/A 28 | Positive Material Identification N/A PMI |
| SS-30M3-1-PMI | Material N/A 316 SS | Tube OD N/A 30 | Positive Material Identification N/A PMI |
| SS-30M3-1-BL-PMI | Material N/A 316 SS | Tube OD N/A 30 | Positive Material Identification N/A PMI |
| SS-32M3-1-PMI | Material N/A 316 SS | Tube OD N/A 32 | Positive Material Identification N/A PMI |
| SS-32M3-1-BL-PMI | Material N/A 316 SS | Tube OD N/A 32 | Positive Material Identification N/A PMI |
| SS-38M3-1-PMI | Material N/A 316 SS | Tube OD N/A 38 | Positive Material Identification N/A PMI |
| SS-38M3-1-BL-PMI | Material N/A 316 SS | Tube OD N/A 38 | Positive Material Identification N/A PMI |
| SS-50M3-1-PMI | Material N/A 316 SS | Tube OD N/A 50 | Positive Material Identification N/A PMI |
| SS-50M3-1-BL-PMI | Material N/A 316 SS | Tube OD N/A 50 | Positive Material Identification N/A PMI |
| A-2M3-1-PMI | Material N/A Aluminum | Tube OD N/A 2 | Positive Material Identification N/A PMI |
| A-3M3-1-PMI | Material N/A Aluminum | Tube OD N/A 3 | Positive Material Identification N/A PMI |
| A-4M3-1-PMI | Material N/A Aluminum | Tube OD N/A 4 | Positive Material Identification N/A PMI |
| A-6M3-1-PMI | Material N/A Aluminum | Tube OD N/A 6 | Positive Material Identification N/A PMI |
| A-8M3-1-PMI | Material N/A Aluminum | Tube OD N/A 8 | Positive Material Identification N/A PMI |
| A-10M3-1-PMI | Material N/A Aluminum | Tube OD N/A 10 | Positive Material Identification N/A PMI |
| A-12M3-1-PMI | Material N/A Aluminum | Tube OD N/A 12 | Positive Material Identification N/A PMI |
| A-14M3-1-PMI | Material N/A Aluminum | Tube OD N/A 14 | Positive Material Identification N/A PMI |
| A-15M3-1-PMI | Material N/A Aluminum | Tube OD N/A 15 | Positive Material Identification N/A PMI |
| A-16M3-1-PMI | Material N/A Aluminum | Tube OD N/A 16 | Positive Material Identification N/A PMI |
| A-18M3-1-PMI | Material N/A Aluminum | Tube OD N/A 18 | Positive Material Identification N/A PMI |
| A-20M3-1-PMI | Material N/A Aluminum | Tube OD N/A 20 | Positive Material Identification N/A PMI |