MultiCAD Download (0)
▾
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| A-1214-1 | Material N/A Aluminum | Tube OD N/A 3/4 | Positive Material Identification N/A None |
| A-1414-1 | Material N/A Aluminum | Tube OD N/A 7/8 | Positive Material Identification N/A None |
| A-1614-1 | Material N/A Aluminum | Tube OD N/A 1 | Positive Material Identification N/A None |
| A-2004-1 | Material N/A Aluminum | Tube OD N/A 1 1/4 | Positive Material Identification N/A None |
| A-2404-1 | Material N/A Aluminum | Tube OD N/A 1 1/2 | Positive Material Identification N/A None |
| A-3204-1 | Material N/A Aluminum | Tube OD N/A 2 | Positive Material Identification N/A None |
| C20-104-1 | Material N/A Alloy 20 | Tube OD N/A 1/16 | Positive Material Identification N/A None |
| C20-204-1 | Material N/A Alloy 20 | Tube OD N/A 1/8 | Positive Material Identification N/A None |
| C20-304-1 | Material N/A Alloy 20 | Tube OD N/A 3/16 | Positive Material Identification N/A None |
| C20-404-1 | Material N/A Alloy 20 | Tube OD N/A 1/4 | Positive Material Identification N/A None |
| C20-504-1 | Material N/A Alloy 20 | Tube OD N/A 5/16 | Positive Material Identification N/A None |
| C20-604-1 | Material N/A Alloy 20 | Tube OD N/A 3/8 | Positive Material Identification N/A None |
| C20-814-1 | Material N/A Alloy 20 | Tube OD N/A 1/2 | Positive Material Identification N/A None |
| C20-1014-1 | Material N/A Alloy 20 | Tube OD N/A 5/8 | Positive Material Identification N/A None |
| C20-1214-1 | Material N/A Alloy 20 | Tube OD N/A 3/4 | Positive Material Identification N/A None |
| C20-1414-1 | Material N/A Alloy 20 | Tube OD N/A 7/8 | Positive Material Identification N/A None |
| C20-1614-1 | Material N/A Alloy 20 | Tube OD N/A 1 | Positive Material Identification N/A None |
| C20-2004-1 | Material N/A Alloy 20 | Tube OD N/A 1 1/4 | Positive Material Identification N/A None |
| C20-2404-1 | Material N/A Alloy 20 | Tube OD N/A 1 1/2 | Positive Material Identification N/A None |
| C20-3204-1 | Material N/A Alloy 20 | Tube OD N/A 2 | Positive Material Identification N/A None |
| M-104-1 | Material N/A Alloy 400 | Tube OD N/A 1/16 | Positive Material Identification N/A None |
| M-204-1 | Material N/A Alloy 400 | Tube OD N/A 1/8 | Positive Material Identification N/A None |
| M-304-1 | Material N/A Alloy 400 | Tube OD N/A 3/16 | Positive Material Identification N/A None |
| M-404-1 | Material N/A Alloy 400 | Tube OD N/A 1/4 | Positive Material Identification N/A None |
| M-504-1 | Material N/A Alloy 400 | Tube OD N/A 5/16 | Positive Material Identification N/A None |