MultiCAD Download (0)
▾
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| TI-1614-1-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 1 | Positive Material Identification N/A PMI |
| TI-2004-1-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 1 1/4 | Positive Material Identification N/A PMI |
| TI-2404-1-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 1 1/2 | Positive Material Identification N/A PMI |
| TI-3204-1-PMI | Material N/A Titanium (grade 4) | Tube OD N/A 2 | Positive Material Identification N/A PMI |
| SS-104-1-PM2 | Material N/A 316 SS | Tube OD N/A 1/16 | Positive Material Identification N/A PM2 |
| SS-204-1-PM2 | Material N/A 316 SS | Tube OD N/A 1/8 | Positive Material Identification N/A PM2 |
| SS-304-1-PM2 | Material N/A 316 SS | Tube OD N/A 3/16 | Positive Material Identification N/A PM2 |
| SS-404-1-PM2 | Material N/A 316 SS | Tube OD N/A 1/4 | Positive Material Identification N/A PM2 |
| SS-504-1-PM2 | Material N/A 316 SS | Tube OD N/A 5/16 | Positive Material Identification N/A PM2 |
| SS-604-1-PM2 | Material N/A 316 SS | Tube OD N/A 3/8 | Positive Material Identification N/A PM2 |
| SS-814-1-PM2 | Material N/A 316 SS | Tube OD N/A 1/2 | Positive Material Identification N/A PM2 |
| SS-1014-1-PM2 | Material N/A 316 SS | Tube OD N/A 5/8 | Positive Material Identification N/A PM2 |
| SS-1214-1-PM2 | Material N/A 316 SS | Tube OD N/A 3/4 | Positive Material Identification N/A PM2 |
| SS-1414-1-PM2 | Material N/A 316 SS | Tube OD N/A 7/8 | Positive Material Identification N/A PM2 |
| SS-1614-1-PM2 | Material N/A 316 SS | Tube OD N/A 1 | Positive Material Identification N/A PM2 |
| SS-2004-1-PM2 | Material N/A 316 SS | Tube OD N/A 1 1/4 | Positive Material Identification N/A PM2 |
| SS-2004-1-WC-PM2 | Material N/A 316 SS | Tube OD N/A 1 1/4 | Positive Material Identification N/A PM2 |
| SS-2404-1-PM2 | Material N/A 316 SS | Tube OD N/A 1 1/2 | Positive Material Identification N/A PM2 |
| SS-2404-1-WC-PM2 | Material N/A 316 SS | Tube OD N/A 1 1/2 | Positive Material Identification N/A PM2 |
| SS-3204-1-PM2 | Material N/A 316 SS | Tube OD N/A 2 | Positive Material Identification N/A PM2 |
| SS-3204-1-WC-PM2 | Material N/A 316 SS | Tube OD N/A 2 | Positive Material Identification N/A PM2 |
| A-104-1-PM2 | Material N/A Aluminum | Tube OD N/A 1/16 | Positive Material Identification N/A PM2 |
| A-204-1-PM2 | Material N/A Aluminum | Tube OD N/A 1/8 | Positive Material Identification N/A PM2 |
| A-304-1-PM2 | Material N/A Aluminum | Tube OD N/A 3/16 | Positive Material Identification N/A PM2 |
| A-404-1-PM2 | Material N/A Aluminum | Tube OD N/A 1/4 | Positive Material Identification N/A PM2 |