MultiCAD Download (0)
▾
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| HC-604-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 3/8 | Positive Material Identification N/A PMI |
| HC-814-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 1/2 | Positive Material Identification N/A PMI |
| HC-1014-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 5/8 | Positive Material Identification N/A PMI |
| HC-1214-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 3/4 | Positive Material Identification N/A PMI |
| HC-1414-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 7/8 | Positive Material Identification N/A PMI |
| HC-1614-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 1 | Positive Material Identification N/A PMI |
| HC-2004-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 1 1/4 | Positive Material Identification N/A PMI |
| HC-2404-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 1 1/2 | Positive Material Identification N/A PMI |
| HC-3204-1-PMI | Material N/A Alloy C-276 | Tube OD N/A 2 | Positive Material Identification N/A PMI |
| B-104-1-PMI | Material N/A Brass | Tube OD N/A 1/16 | Positive Material Identification N/A PMI |
| B-204-1-PMI | Material N/A Brass | Tube OD N/A 1/8 | Positive Material Identification N/A PMI |
| B-304-1-PMI | Material N/A Brass | Tube OD N/A 3/16 | Positive Material Identification N/A PMI |
| B-404-1-PMI | Material N/A Brass | Tube OD N/A 1/4 | Positive Material Identification N/A PMI |
| B-504-1-PMI | Material N/A Brass | Tube OD N/A 5/16 | Positive Material Identification N/A PMI |
| B-604-1-PMI | Material N/A Brass | Tube OD N/A 3/8 | Positive Material Identification N/A PMI |
| B-814-1-PMI | Material N/A Brass | Tube OD N/A 1/2 | Positive Material Identification N/A PMI |
| B-1014-1-PMI | Material N/A Brass | Tube OD N/A 5/8 | Positive Material Identification N/A PMI |
| B-1214-1-PMI | Material N/A Brass | Tube OD N/A 3/4 | Positive Material Identification N/A PMI |
| B-1414-1-PMI | Material N/A Brass | Tube OD N/A 7/8 | Positive Material Identification N/A PMI |
| B-1614-1-PMI | Material N/A Brass | Tube OD N/A 1 | Positive Material Identification N/A PMI |
| B-2004-1-PMI | Material N/A Brass | Tube OD N/A 1 1/4 | Positive Material Identification N/A PMI |
| B-2404-1-PMI | Material N/A Brass | Tube OD N/A 1 1/2 | Positive Material Identification N/A PMI |
| B-3204-1-PMI | Material N/A Brass | Tube OD N/A 2 | Positive Material Identification N/A PMI |
| S-104-1-PMI | Material N/A Carbon steel | Tube OD N/A 1/16 | Positive Material Identification N/A PMI |
| S-204-1-PMI | Material N/A Carbon steel | Tube OD N/A 1/8 | Positive Material Identification N/A PMI |