MultiCAD Download (0)
▾
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| SS-104-1 | Material N/A 316 SS | Tube OD N/A 1/16 | Positive Material Identification N/A None |
| SS-204-1 | Material N/A 316 SS | Tube OD N/A 1/8 | Positive Material Identification N/A None |
| SS-304-1 | Material N/A 316 SS | Tube OD N/A 3/16 | Positive Material Identification N/A None |
| SS-404-1 | Material N/A 316 SS | Tube OD N/A 1/4 | Positive Material Identification N/A None |
| SS-504-1 | Material N/A 316 SS | Tube OD N/A 5/16 | Positive Material Identification N/A None |
| SS-604-1 | Material N/A 316 SS | Tube OD N/A 3/8 | Positive Material Identification N/A None |
| SS-814-1 | Material N/A 316 SS | Tube OD N/A 1/2 | Positive Material Identification N/A None |
| SS-1014-1 | Material N/A 316 SS | Tube OD N/A 5/8 | Positive Material Identification N/A None |
| SS-1214-1 | Material N/A 316 SS | Tube OD N/A 3/4 | Positive Material Identification N/A None |
| SS-1414-1 | Material N/A 316 SS | Tube OD N/A 7/8 | Positive Material Identification N/A None |
| SS-1614-1 | Material N/A 316 SS | Tube OD N/A 1 | Positive Material Identification N/A None |
| SS-2004-1 | Material N/A 316 SS | Tube OD N/A 1 1/4 | Positive Material Identification N/A None |
| SS-2004-1-WC | Material N/A 316 SS | Tube OD N/A 1 1/4 | Positive Material Identification N/A None |
| SS-2404-1 | Material N/A 316 SS | Tube OD N/A 1 1/2 | Positive Material Identification N/A None |
| SS-2404-1-WC | Material N/A 316 SS | Tube OD N/A 1 1/2 | Positive Material Identification N/A None |
| SS-3204-1 | Material N/A 316 SS | Tube OD N/A 2 | Positive Material Identification N/A None |
| SS-3204-1-WC | Material N/A 316 SS | Tube OD N/A 2 | Positive Material Identification N/A None |
| A-104-1 | Material N/A Aluminum | Tube OD N/A 1/16 | Positive Material Identification N/A None |
| A-204-1 | Material N/A Aluminum | Tube OD N/A 1/8 | Positive Material Identification N/A None |
| A-304-1 | Material N/A Aluminum | Tube OD N/A 3/16 | Positive Material Identification N/A None |
| A-404-1 | Material N/A Aluminum | Tube OD N/A 1/4 | Positive Material Identification N/A None |
| A-504-1 | Material N/A Aluminum | Tube OD N/A 5/16 | Positive Material Identification N/A None |
| A-604-1 | Material N/A Aluminum | Tube OD N/A 3/8 | Positive Material Identification N/A None |
| A-814-1 | Material N/A Aluminum | Tube OD N/A 1/2 | Positive Material Identification N/A None |
| A-1014-1 | Material N/A Aluminum | Tube OD N/A 5/8 | Positive Material Identification N/A None |