MultiCAD Download (0)
▾
Positionable Male Elbow (ISO Parallel Thread) - Fractional
Elbow: Connects Tubing to Female Thread
Item # |
Material |
Tube OD x ISO Thread Size |
Positive Material Identification |
|---|---|---|---|
| SS-400-2-2PR | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/4 x 1/8 | Positive Material Identification N/A None |
| SS-400-2-4PR | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/4 x 1/4 | Positive Material Identification N/A None |
| SS-600-2-4PR | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3/8 x 1/4 | Positive Material Identification N/A None |
| SS-600-2-6PR | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3/8 x 3/8 | Positive Material Identification N/A None |
| SS-810-2-4PR | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/2 x 1/4 | Positive Material Identification N/A None |
| SS-810-2-6PR | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/2 x 3/8 | Positive Material Identification N/A None |
| SS-810-2-8PR | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1/2 x 1/2 | Positive Material Identification N/A None |
| SS-1010-2-8PR | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 5/8 x 1/2 | Positive Material Identification N/A None |
| SS-1210-2-8PR | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3/4 x 1/2 | Positive Material Identification N/A None |
| SS-1210-2-12PR | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3/4 x 3/4 | Positive Material Identification N/A None |
| SS-1610-2-12PR | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1 x 3/4 | Positive Material Identification N/A None |
| SS-1610-2-16PR | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 1 x 1 | Positive Material Identification N/A None |
| A-400-2-2PR | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 1/4 x 1/8 | Positive Material Identification N/A None |
| A-400-2-4PR | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 1/4 x 1/4 | Positive Material Identification N/A None |
| A-600-2-4PR | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 3/8 x 1/4 | Positive Material Identification N/A None |
| A-600-2-6PR | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 3/8 x 3/8 | Positive Material Identification N/A None |
| A-810-2-4PR | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 1/2 x 1/4 | Positive Material Identification N/A None |
| A-810-2-6PR | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 1/2 x 3/8 | Positive Material Identification N/A None |
| A-810-2-8PR | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 1/2 x 1/2 | Positive Material Identification N/A None |
| A-1010-2-8PR | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 5/8 x 1/2 | Positive Material Identification N/A None |
| A-1210-2-8PR | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 3/4 x 1/2 | Positive Material Identification N/A None |
| A-1210-2-12PR | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 3/4 x 3/4 | Positive Material Identification N/A None |
| A-1610-2-12PR | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 1 x 3/4 | Positive Material Identification N/A None |
| A-1610-2-16PR | Material N/A Aluminum | Tube OD x ISO Thread Size N/A 1 x 1 | Positive Material Identification N/A None |
| C20-400-2-2PR | Material N/A Alloy 20 | Tube OD x ISO Thread Size N/A 1/4 x 1/8 | Positive Material Identification N/A None |


