MultiCAD Download (0)
  • Cart is empty
1 - 25 of 368 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Material

NPT Size

Testing and Approval

Cleaning and Packaging

Positive Material Identification

N/A 316 SS N/A 1/8 N/A None N/A None N/A None
N/A 316 SS N/A 1/4 N/A None N/A None N/A None
N/A 316 SS N/A 1/4 Heavy-Wall N/A None N/A None N/A None
N/A 316 SS N/A 3/8 N/A None N/A None N/A None
N/A 316 SS N/A 1/2 N/A None N/A None N/A None
N/A 316 SS N/A 1/2 Heavy-Wall N/A None N/A None N/A None
N/A 316 SS N/A 3/4 N/A None N/A None N/A None
N/A 316 SS N/A 1 N/A None N/A None N/A None
N/A Brass N/A 1/8 N/A None N/A None N/A None
N/A Brass N/A 1/4 N/A None N/A None N/A None
N/A Brass N/A 3/8 N/A None N/A None N/A None
N/A Brass N/A 1/2 N/A None N/A None N/A None
N/A Brass N/A 3/4 N/A None N/A None N/A None
N/A Brass N/A 1 N/A None N/A None N/A None
N/A Carbon steel N/A 1/8 N/A None N/A None N/A None
N/A Carbon steel N/A 1/4 N/A None N/A None N/A None
N/A Carbon steel N/A 1/4 Heavy-Wall N/A None N/A None N/A None
N/A Carbon steel N/A 3/8 N/A None N/A None N/A None
N/A Carbon steel N/A 1/2 N/A None N/A None N/A None
N/A Carbon steel N/A 1/2 Heavy-Wall N/A None N/A None N/A None
N/A Carbon steel N/A 3/4 N/A None N/A None N/A None
N/A Carbon steel N/A 1 N/A None N/A None N/A None
N/A 316 SS N/A 1/8 N/A None N/A Special Cleaning and Packaging (SC-11) N/A None
N/A 316 SS N/A 1/4 N/A None N/A Special Cleaning and Packaging (SC-11) N/A None
N/A 316 SS N/A 1/4 Heavy-Wall N/A None N/A Special Cleaning and Packaging (SC-11) N/A None
1 - 25 of 368 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »