MultiCAD Download (0)
▾
This category has 1,992 items. Only the first 1000 records are returned.
Male Connector (ISO Parallel Thread) - Metric
Straight: Connects Tubing to Female
Item # |
Material |
Tube OD x ISO Thread Size |
Positive Material Identification |
|---|---|---|---|
| SS-2M0-1-2RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 2 x 1/8 | Positive Material Identification N/A None |
| SS-3M0-1-2RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3 x 1/8 | Positive Material Identification N/A None |
| SS-3M0-1-4RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 3 x 1/4 | Positive Material Identification N/A None |
| SS-4M0-1-2RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 4 x 1/8 | Positive Material Identification N/A None |
| SS-6M0-1-2RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 6 x 1/8 | Positive Material Identification N/A None |
| SS-6M0-1-4RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 6 x 1/4 | Positive Material Identification N/A None |
| SS-6M0-1-6RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 6 x 3/8 | Positive Material Identification N/A None |
| SS-6M0-1-8RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 6 x 1/2 | Positive Material Identification N/A None |
| SS-8M0-1-2RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 8 x 1/8 | Positive Material Identification N/A None |
| SS-8M0-1-4RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 8 x 1/4 | Positive Material Identification N/A None |
| SS-8M0-1-6RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 8 x 3/8 | Positive Material Identification N/A None |
| SS-8M0-1-8RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 8 x 1/2 | Positive Material Identification N/A None |
| SS-10M0-1-4RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 10 x 1/4 | Positive Material Identification N/A None |
| SS-10M0-1-6RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 10 x 3/8 | Positive Material Identification N/A None |
| SS-10M0-1-8RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 10 x 1/2 | Positive Material Identification N/A None |
| SS-12M0-1-4RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 12 x 1/4 | Positive Material Identification N/A None |
| SS-12M0-1-6RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 12 x 3/8 | Positive Material Identification N/A None |
| SS-12M0-1-8RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 12 x 1/2 | Positive Material Identification N/A None |
| SS-12M0-1-12RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 12 x 3/4 | Positive Material Identification N/A None |
| SS-14M0-1-6RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 14 x 3/8 | Positive Material Identification N/A None |
| SS-14M0-1-8RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 14 x 1/2 | Positive Material Identification N/A None |
| SS-15M0-1-6RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 15 x 3/8 | Positive Material Identification N/A None |
| SS-15M0-1-8RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 15 x 1/2 | Positive Material Identification N/A None |
| SS-15M0-1-12RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 15 x 3/4 | Positive Material Identification N/A None |
| SS-16M0-1-6RS | Material N/A 316 SS | Tube OD x ISO Thread Size N/A 16 x 3/8 | Positive Material Identification N/A None |


