MultiCAD Download (0)
  • Cart is empty
1 - 25 of 968 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Material

Tube OD x ISO Thread Size

Positive Material Identification

N/A 316 SS N/A 1/8 x 1/8 N/A None
N/A 316 SS N/A 1/8 x 1/4 N/A None
N/A 316 SS N/A 1/8 x 3/8 N/A None
N/A 316 SS N/A 1/4 x 1/8 N/A None
N/A 316 SS N/A 1/4 x 1/4 N/A None
N/A 316 SS N/A 1/4 x 3/8 N/A None
N/A 316 SS N/A 1/4 x 1/2 N/A None
N/A 316 SS N/A 3/8 x 1/8 N/A None
N/A 316 SS N/A 3/8 x 1/4 N/A None
N/A 316 SS N/A 3/8 x 3/8 N/A None
N/A 316 SS N/A 3/8 x 1/2 N/A None
N/A 316 SS N/A 1/2 x 1/4 N/A None
N/A 316 SS N/A 1/2 x 3/8 N/A None
N/A 316 SS N/A 1/2 x 1/2 N/A None
N/A 316 SS N/A 3/4 x 1/2 N/A None
N/A 316 SS N/A 3/4 x 3/4 N/A None
N/A 316 SS N/A 1 x 1/2 N/A None
N/A 316 SS N/A 1 x 3/4 N/A None
N/A 316 SS N/A 1 x 1 N/A None
N/A Aluminum N/A 1/8 x 1/8 N/A None
N/A Aluminum N/A 1/8 x 1/4 N/A None
N/A Aluminum N/A 1/8 x 3/8 N/A None
N/A Aluminum N/A 1/4 x 1/8 N/A None
N/A Aluminum N/A 1/4 x 1/4 N/A None
N/A Aluminum N/A 1/4 x 3/8 N/A None
1 - 25 of 968 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »