MultiCAD Download (0)
▾
This category has 2,320 items. Only the first 1000 records are returned.
Male Connector (Tapered Thread) - Fractional
Straight: Connects Tubing to Female
Item # |
Material |
Tube OD x NPT Size |
Positive Material Identification |
|---|---|---|---|
| SS-100-1-1 | Material N/A 316 SS | Tube OD x NPT Size N/A 1/16 x 1/16 | Positive Material Identification N/A None |
| SS-100-1-2 | Material N/A 316 SS | Tube OD x NPT Size N/A 1/16 x 1/8 | Positive Material Identification N/A None |
| SS-100-1-4 | Material N/A 316 SS | Tube OD x NPT Size N/A 1/16 x 1/4 | Positive Material Identification N/A None |
| SS-200-1-1 | Material N/A 316 SS | Tube OD x NPT Size N/A 1/8 x 1/16 | Positive Material Identification N/A None |
| SS-200-1-2 | Material N/A 316 SS | Tube OD x NPT Size N/A 1/8 x 1/8 | Positive Material Identification N/A None |
| SS-200-1-4 | Material N/A 316 SS | Tube OD x NPT Size N/A 1/8 x 1/4 | Positive Material Identification N/A None |
| SS-200-1-6 | Material N/A 316 SS | Tube OD x NPT Size N/A 1/8 x 3/8 | Positive Material Identification N/A None |
| SS-200-1-8 | Material N/A 316 SS | Tube OD x NPT Size N/A 1/8 x 1/2 | Positive Material Identification N/A None |
| SS-300-1-2 | Material N/A 316 SS | Tube OD x NPT Size N/A 3/16 x 1/8 | Positive Material Identification N/A None |
| SS-300-1-4 | Material N/A 316 SS | Tube OD x NPT Size N/A 3/16 x 1/4 | Positive Material Identification N/A None |
| SS-400-1-1 | Material N/A 316 SS | Tube OD x NPT Size N/A 1/4 x 1/16 | Positive Material Identification N/A None |
| SS-400-1-2 | Material N/A 316 SS | Tube OD x NPT Size N/A 1/4 x 1/8 | Positive Material Identification N/A None |
| SS-400-1-4 | Material N/A 316 SS | Tube OD x NPT Size N/A 1/4 x 1/4 | Positive Material Identification N/A None |
| SS-400-1-6 | Material N/A 316 SS | Tube OD x NPT Size N/A 1/4 x 3/8 | Positive Material Identification N/A None |
| SS-400-1-8 | Material N/A 316 SS | Tube OD x NPT Size N/A 1/4 x 1/2 | Positive Material Identification N/A None |
| SS-400-1-12 | Material N/A 316 SS | Tube OD x NPT Size N/A 1/4 x 3/4 | Positive Material Identification N/A None |
| SS-500-1-2 | Material N/A 316 SS | Tube OD x NPT Size N/A 5/16 x 1/8 | Positive Material Identification N/A None |
| SS-500-1-4 | Material N/A 316 SS | Tube OD x NPT Size N/A 5/16 x 1/4 | Positive Material Identification N/A None |
| SS-500-1-6 | Material N/A 316 SS | Tube OD x NPT Size N/A 5/16 x 3/8 | Positive Material Identification N/A None |
| SS-600-1-2 | Material N/A 316 SS | Tube OD x NPT Size N/A 3/8 x 1/8 | Positive Material Identification N/A None |
| SS-600-1-4 | Material N/A 316 SS | Tube OD x NPT Size N/A 3/8 x 1/4 | Positive Material Identification N/A None |
| SS-600-1-6 | Material N/A 316 SS | Tube OD x NPT Size N/A 3/8 x 3/8 | Positive Material Identification N/A None |
| SS-600-1-8 | Material N/A 316 SS | Tube OD x NPT Size N/A 3/8 x 1/2 | Positive Material Identification N/A None |
| SS-600-1-12 | Material N/A 316 SS | Tube OD x NPT Size N/A 3/8 x 3/4 | Positive Material Identification N/A None |
| SS-810-1-2 | Material N/A 316 SS | Tube OD x NPT Size N/A 1/2 x 1/8 | Positive Material Identification N/A None |


