MultiCAD Download (0)
  • Cart is empty
1 - 25 of 596 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Material

Tube OD

Positive Material Identification

N/A 316 SS N/A 1/16 N/A None
N/A 316 SS N/A 1/8 N/A None
N/A 316 SS N/A 1/4 N/A None
N/A 316 SS N/A 5/16 N/A None
N/A 316 SS N/A 3/8 N/A None
N/A 316 SS N/A 1/2 N/A None
N/A 316 SS N/A 5/8 N/A None
N/A 316 SS N/A 3/4 N/A None
N/A 316 SS N/A 1 N/A None
N/A 316 SS N/A 1 1/4 N/A None
N/A 316 SS N/A 1 1/2 N/A None
N/A 316 SS N/A 2 N/A None
N/A Aluminum N/A 1/16 N/A None
N/A Aluminum N/A 1/8 N/A None
N/A Aluminum N/A 1/4 N/A None
N/A Aluminum N/A 5/16 N/A None
N/A Aluminum N/A 3/8 N/A None
N/A Aluminum N/A 1/2 N/A None
N/A Aluminum N/A 5/8 N/A None
N/A Aluminum N/A 3/4 N/A None
N/A Aluminum N/A 1 N/A None
N/A Aluminum N/A 1 1/4 N/A None
N/A Aluminum N/A 1 1/2 N/A None
N/A Aluminum N/A 2 N/A None
N/A Alloy 20 N/A 1/16 N/A None
1 - 25 of 596 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »