MultiCAD Download (0)
▾
Reducer - Metric/Fractional
Reducers/Port Connectors
Item # |
Material |
Tube OD |
Positive Material Identification |
|---|---|---|---|
| SS-2M0-R-2 | Material N/A 316 SS | Tube OD N/A 2 x 1/8 | Positive Material Identification N/A None |
| SS-3M0-R-2 | Material N/A 316 SS | Tube OD N/A 3 x 1/8 | Positive Material Identification N/A None |
| SS-3M0-R-4 | Material N/A 316 SS | Tube OD N/A 3 x 1/4 | Positive Material Identification N/A None |
| SS-4M0-R-4 | Material N/A 316 SS | Tube OD N/A 4 x 1/4 | Positive Material Identification N/A None |
| SS-6M0-R-2 | Material N/A 316 SS | Tube OD N/A 6 x 1/8 | Positive Material Identification N/A None |
| SS-6M0-R-4 | Material N/A 316 SS | Tube OD N/A 6 x 1/4 | Positive Material Identification N/A None |
| SS-6M0-R-5 | Material N/A 316 SS | Tube OD N/A 6 x 5/16 | Positive Material Identification N/A None |
| SS-6M0-R-6 | Material N/A 316 SS | Tube OD N/A 6 x 3/8 | Positive Material Identification N/A None |
| SS-6M0-R-8 | Material N/A 316 SS | Tube OD N/A 6 x 1/2 | Positive Material Identification N/A None |
| SS-8M0-R-4 | Material N/A 316 SS | Tube OD N/A 8 x 1/4 | Positive Material Identification N/A None |
| SS-8M0-R-6 | Material N/A 316 SS | Tube OD N/A 8 x 3/8 | Positive Material Identification N/A None |
| SS-8M0-R-8 | Material N/A 316 SS | Tube OD N/A 8 x 1/2 | Positive Material Identification N/A None |
| SS-10M0-R-6 | Material N/A 316 SS | Tube OD N/A 10 x 3/8 | Positive Material Identification N/A None |
| SS-10M0-R-8 | Material N/A 316 SS | Tube OD N/A 10 x 1/2 | Positive Material Identification N/A None |
| SS-12M0-R-8 | Material N/A 316 SS | Tube OD N/A 12 x 1/2 | Positive Material Identification N/A None |
| SS-12M0-R-12 | Material N/A 316 SS | Tube OD N/A 12 x 3/4 | Positive Material Identification N/A None |
| SS-18M0-R-12 | Material N/A 316 SS | Tube OD N/A 18 x 3/4 | Positive Material Identification N/A None |
| SS-18M0-R-16 | Material N/A 316 SS | Tube OD N/A 18 x 1 | Positive Material Identification N/A None |
| SS-25M0-R-16 | Material N/A 316 SS | Tube OD N/A 25 x 1 | Positive Material Identification N/A None |
| A-2M0-R-2 | Material N/A Aluminum | Tube OD N/A 2 x 1/8 | Positive Material Identification N/A None |
| A-3M0-R-2 | Material N/A Aluminum | Tube OD N/A 3 x 1/8 | Positive Material Identification N/A None |
| A-3M0-R-4 | Material N/A Aluminum | Tube OD N/A 3 x 1/4 | Positive Material Identification N/A None |
| A-4M0-R-4 | Material N/A Aluminum | Tube OD N/A 4 x 1/4 | Positive Material Identification N/A None |
| A-6M0-R-2 | Material N/A Aluminum | Tube OD N/A 6 x 1/8 | Positive Material Identification N/A None |
| A-6M0-R-4 | Material N/A Aluminum | Tube OD N/A 6 x 1/4 | Positive Material Identification N/A None |


