MultiCAD Download (0)
  • Cart is empty
1 - 25 of 768 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Material

Tube OD x NPT Size

Positive Material Identification

N/A 316 SS N/A 6 x 1/8 N/A None
N/A 316 SS N/A 6 x 1/4 N/A None
N/A 316 SS N/A 8 x 1/4 N/A None
N/A 316 SS N/A 8 x 3/8 N/A None
N/A 316 SS N/A 10 x 1/4 N/A None
N/A 316 SS N/A 10 x 3/8 N/A None
N/A 316 SS N/A 10 x 1/2 N/A None
N/A 316 SS N/A 12 x 1/4 N/A None
N/A 316 SS N/A 12 x 1/2 N/A None
N/A 316 SS N/A 28 x 1 N/A None
N/A 316 SS N/A 28 x 1 1/4 N/A None
N/A 316 SS N/A 30 x 1 N/A None
N/A 316 SS N/A 30 x 1 1/4 N/A None
N/A 316 SS N/A 32 x 1 1/4 N/A None
N/A 316 SS N/A 38 x 1 1/2 N/A None
N/A Aluminum N/A 6 x 1/8 N/A None
N/A Aluminum N/A 6 x 1/4 N/A None
N/A Aluminum N/A 8 x 1/4 N/A None
N/A Aluminum N/A 8 x 3/8 N/A None
N/A Aluminum N/A 10 x 1/4 N/A None
N/A Aluminum N/A 10 x 3/8 N/A None
N/A Aluminum N/A 10 x 1/2 N/A None
N/A Aluminum N/A 12 x 1/4 N/A None
N/A Aluminum N/A 12 x 1/2 N/A None
N/A Aluminum N/A 28 x 1 N/A None
1 - 25 of 768 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »