MultiCAD Download (0)
▾
Long Tube Butt Weld - Fractional
VCR - Glands
Item # |
Material |
Tube OD x VCR Size x Length |
Testing and Approval |
Cleaning and Packaging |
|---|---|---|---|---|
| SS-2-VCR-3-2TB7 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/8 x 1/8 x 1.42 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| SS-4-VCR-3-4TB2 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/4 x 1/4 x 1.20 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| SS-4-VCR-3-02205 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/4 x 1/4 x 1.31 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| SS-4-VCR-3-4TB3 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/4 x 1/4 x 1.32 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| SS-4-VCR-3-4TB7 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/4 x 1/4 x 1.70 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| SS-8-VCR-3-4TB7 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/4 x 1/2 x 1.80 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| SS-8-VCR-3-6TB2 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 3/8 x 1/2 x 1.29 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| SS-8-VCR-3-6TB7 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 3/8 x 1/2 x 1.79 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| SS-8-VCR-3-8TB2 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/2 x 1/2 x 1.29 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| SS-8-VCR-3-8TB3 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/2 x 1/2 x 1.41 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| SS-8-VCR-3-8TB7 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/2 x 1/2 x 1.79 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| SS-12-VCR-3-12TB7 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 3/4 x 3/4 x 2.03 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| SS-16-VCR-3-16TB7 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1 x 1 x 2.32 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| 316L-2-VCR-3-2TB7 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/8 x 1/8 x 1.42 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| 316L-4-VCR-3-4TB2 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/4 x 1/4 x 1.20 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| 316L-4-VCR-3-02205 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/4 x 1/4 x 1.31 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| 316L-4-VCR-3-4TB3 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/4 x 1/4 x 1.32 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| 316L-4-VCR-3-4TB7 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/4 x 1/4 x 1.70 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| 316L-8-VCR-3-4TB7 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/4 x 1/2 x 1.80 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| 316L-8-VCR-3-6TB2 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 3/8 x 1/2 x 1.29 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| 316L-8-VCR-3-6TB7 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 3/8 x 1/2 x 1.79 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| 316L-8-VCR-3-8TB2 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/2 x 1/2 x 1.29 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| 316L-8-VCR-3-8TB3 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/2 x 1/2 x 1.41 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| 316L-8-VCR-3-8TB7 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/2 x 1/2 x 1.79 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
| 316L-12-VCR-3-12TB7 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 3/4 x 3/4 x 2.03 | Testing and Approval N/A None | Cleaning and Packaging N/A None |


