MultiCAD Download (0)
▾
Short Tube Butt Weld - Fractional
VCR - Glands
Item # |
Material |
Tube OD x VCR Size x Length |
Testing and Approval |
Cleaning and Packaging |
---|---|---|---|---|
SS-2-VCR-3S-2TB7 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/8 x 1/8 x 1.08 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
SS-4-VCR-3S-2TB7 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/8 x 1/4 x 1.10 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
SS-4-VCR-3S-4TB2 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/4 x 1/4 x 0.60 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
SS-4-VCR-3S-4TB3 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/4 x 1/4 x 0.72 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
SS-4-VCR-3S-4TB7 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/4 x 1/4 x 1.10 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
SS-8-VCR-3S-4TB7 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/4 x 1/2 x 1.12 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
SS-8-VCR-3S-6TB2 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 3/8 x 1/2 x 0.62 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
SS-8-VCR-3S-6TB7 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 3/8 x 1/2 x 1.12 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
SS-8-VCR-3S-8TB2 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/2 x 1/2 x 0.62 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
SS-8-VCR-3S-8TB3 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/2 x 1/2 x 0.74 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
SS-8-VCR-3S-8TB7 | Material N/A 316 SS | Tube OD x VCR Size x Length N/A 1/2 x 1/2 x 1.12 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
316L-2-VCR-3S-2TB7 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/8 x 1/8 x 1.08 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
316L-4-VCR-3S-2TB7 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/8 x 1/4 x 1.10 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
316L-4-VCR-3S-4TB2 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/4 x 1/4 x 0.60 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
316L-4-VCR-3S-4TB3 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/4 x 1/4 x 0.72 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
316L-4-VCR-3S-4TB7 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/4 x 1/4 x 1.10 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
316L-8-VCR-3S-4TB7 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/4 x 1/2 x 1.12 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
316L-8-VCR-3S-6TB2 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 3/8 x 1/2 x 0.62 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
316L-8-VCR-3S-6TB7 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 3/8 x 1/2 x 1.12 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
316L-8-VCR-3S-8TB2 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/2 x 1/2 x 0.62 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
316L-8-VCR-3S-8TB3 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/2 x 1/2 x 0.74 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
316L-8-VCR-3S-8TB7 | Material N/A 316L SS | Tube OD x VCR Size x Length N/A 1/2 x 1/2 x 1.12 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
6LV-2-VCR-3S-2TB7 | Material N/A 316L VAR SS | Tube OD x VCR Size x Length N/A 1/8 x 1/8 x 1.08 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
6LV-4-VCR-3S-2TB7 | Material N/A 316L VAR SS | Tube OD x VCR Size x Length N/A 1/8 x 1/4 x 1.10 | Testing and Approval N/A None | Cleaning and Packaging N/A None |
6LV-4-VCR-3S-4TB2 | Material N/A 316L VAR SS | Tube OD x VCR Size x Length N/A 1/4 x 1/4 x 0.60 | Testing and Approval N/A None | Cleaning and Packaging N/A None |