MultiCAD Download (0)
▾
VCR to Male NPT Elbow
VCR - Elbow,Bodies
1 2
Item # |
Material |
NPT Size x VCR Size |
Cleaning and Packaging |
|---|---|---|---|
| SS-4-VCR-2-2 | Material N/A 316 SS | NPT Size x VCR Size N/A 1/8 x 1/4 | Cleaning and Packaging N/A None |
| SS-4-VCR-2-4 | Material N/A 316 SS | NPT Size x VCR Size N/A 1/4 x 1/4 | Cleaning and Packaging N/A None |
| SS-8-VCR-2-6 | Material N/A 316 SS | NPT Size x VCR Size N/A 3/8 X 1/2 | Cleaning and Packaging N/A None |
| SS-8-VCR-2-8 | Material N/A 316 SS | NPT Size x VCR Size N/A 1/2 X 1/2 | Cleaning and Packaging N/A None |
| 316L-4-VCR-2-2 | Material N/A 316L SS | NPT Size x VCR Size N/A 1/8 x 1/4 | Cleaning and Packaging N/A None |
| 316L-4-VCR-2-4 | Material N/A 316L SS | NPT Size x VCR Size N/A 1/4 x 1/4 | Cleaning and Packaging N/A None |
| 316L-8-VCR-2-6 | Material N/A 316L SS | NPT Size x VCR Size N/A 3/8 X 1/2 | Cleaning and Packaging N/A None |
| 316L-8-VCR-2-8 | Material N/A 316L SS | NPT Size x VCR Size N/A 1/2 X 1/2 | Cleaning and Packaging N/A None |
| 6LV-4-VCR-2-2 | Material N/A 316L VAR SS | NPT Size x VCR Size N/A 1/8 x 1/4 | Cleaning and Packaging N/A None |
| 6LV-4-VCR-2-4 | Material N/A 316L VAR SS | NPT Size x VCR Size N/A 1/4 x 1/4 | Cleaning and Packaging N/A None |
| 6LV-8-VCR-2-6 | Material N/A 316L VAR SS | NPT Size x VCR Size N/A 3/8 X 1/2 | Cleaning and Packaging N/A None |
| 6LV-8-VCR-2-8 | Material N/A 316L VAR SS | NPT Size x VCR Size N/A 1/2 X 1/2 | Cleaning and Packaging N/A None |
| SS-4-VCR-2-2-SC11 | Material N/A 316 SS | NPT Size x VCR Size N/A 1/8 x 1/4 | Cleaning and Packaging N/A Special Cleaning and Packaging (SC-11) |
| SS-4-VCR-2-4-SC11 | Material N/A 316 SS | NPT Size x VCR Size N/A 1/4 x 1/4 | Cleaning and Packaging N/A Special Cleaning and Packaging (SC-11) |
| SS-8-VCR-2-6-SC11 | Material N/A 316 SS | NPT Size x VCR Size N/A 3/8 X 1/2 | Cleaning and Packaging N/A Special Cleaning and Packaging (SC-11) |
| SS-8-VCR-2-8-SC11 | Material N/A 316 SS | NPT Size x VCR Size N/A 1/2 X 1/2 | Cleaning and Packaging N/A Special Cleaning and Packaging (SC-11) |
| 316L-4-VCR-2-2-SC11 | Material N/A 316L SS | NPT Size x VCR Size N/A 1/8 x 1/4 | Cleaning and Packaging N/A Special Cleaning and Packaging (SC-11) |
| 316L-4-VCR-2-4-SC11 | Material N/A 316L SS | NPT Size x VCR Size N/A 1/4 x 1/4 | Cleaning and Packaging N/A Special Cleaning and Packaging (SC-11) |
| 316L-8-VCR-2-6-SC11 | Material N/A 316L SS | NPT Size x VCR Size N/A 3/8 X 1/2 | Cleaning and Packaging N/A Special Cleaning and Packaging (SC-11) |
| 316L-8-VCR-2-8-SC11 | Material N/A 316L SS | NPT Size x VCR Size N/A 1/2 X 1/2 | Cleaning and Packaging N/A Special Cleaning and Packaging (SC-11) |
| 6LV-4-VCR-2-2-SC11 | Material N/A 316L VAR SS | NPT Size x VCR Size N/A 1/8 x 1/4 | Cleaning and Packaging N/A Special Cleaning and Packaging (SC-11) |
| 6LV-4-VCR-2-4-SC11 | Material N/A 316L VAR SS | NPT Size x VCR Size N/A 1/4 x 1/4 | Cleaning and Packaging N/A Special Cleaning and Packaging (SC-11) |
| 6LV-8-VCR-2-6-SC11 | Material N/A 316L VAR SS | NPT Size x VCR Size N/A 3/8 X 1/2 | Cleaning and Packaging N/A Special Cleaning and Packaging (SC-11) |
| 6LV-8-VCR-2-8-SC11 | Material N/A 316L VAR SS | NPT Size x VCR Size N/A 1/2 X 1/2 | Cleaning and Packaging N/A Special Cleaning and Packaging (SC-11) |
| SS-4-VCR-2-2-SC06 | Material N/A 316 SS | NPT Size x VCR Size N/A 1/8 x 1/4 | Cleaning and Packaging N/A Photovoltaic Process (SC-06) |
1 2