MultiCAD Download (0)
▾
Unit of Measure
Material |
N/A 316L SS |
VCO Size x Tube OD |
N/A 1/4 x 1/4 |
Testing and Approval |
N/A None |
Cleaning and Packaging |
N/A Special Cleaning and Packaging (SC-11) |
