MultiCAD Download (0)
▾
Unit of Measure
Material |
N/A 316L SS |
VCO Size x Tube OD |
N/A 3/4 x 3/4 |
Testing and Approval |
N/A Toxic Gas Approval |
Cleaning and Packaging |
N/A Special Cleaning and Packaging (SC-11) |
