MultiCAD Download (0)
▾
Unit of Measure
Model |
N/A Double-Ended |
Material Grade/Cylinder Specification |
N/A 316L SS/DOT-3E 1800 TC-3EM 124 |
Internal Volume [cm^3 ± 5 %] |
N/A 300 |
Connection |
N/A 1/4'' female NPT |
PTFE Coating |
N/A Yes |
Electropolishing |
N/A No |
Cleaning and Packaging |
N/A Special Cleaning and Packaging (SC-11) |
