MultiCAD Download (0)
▾
Unit of Measure
Material |
N/A 316 stainless steel |
Component |
N/A Stem (SESO) |
End Connections Type |
N/A Swagelok tube fittings |
Size |
N/A 1/4 in. |
Series |
N/A QC4 |
Protector |
N/A No |
O-Ring Material |
N/A FKM (Standard) |
Cleaning and Packaging |
N/A None |
Testing and Approval |
N/A None |