MultiCAD Download (0)
  • Cart is empty
Unit of Measure

End Connections (Process x Instrument)

N/A 1/2 in. Female Swagelok tube fitting x Flange (MSS)

Flange Seal Materials

N/A Virgin PTFE

MSS Flange Fasteners

N/A Standard hex head bolt

Mounting Hole Center Line

N/A No

Hydrostatic Testing

N/A Yes