MultiCAD Download (0)
▾
Unit of Measure
End Connections (Process x Instrument) |
N/A 12 mm female Swagelok tube fitting x Flange (MSS) |
Flange Seal Materials |
N/A Fluorocarbon FKM |
MSS Flange Fasteners |
N/A Standard hex head bolt |
Mounting Hole Center Line |
N/A Yes |
Hydrostatic Testing |
N/A Yes |
