MultiCAD Download (0)
  • Cart is empty
Unit of Measure

Material

N/A Stainless steel

ISO Thread Size

N/A 1/4"

Inner Ring

N/A fluorocarbon FKM

Cleaning and Packaging

N/A Special Cleaning and Packaging (SC-11)