MultiCAD Download (0)
▾
Unit of Measure
Material |
N/A 316L SS |
Straight Thread Size x VCR Size x Uniform O-Ring Size |
N/A 7/8-14 x 1/2 x 910 |
Cleaning and Packaging |
N/A Photovoltaic Process (SC-06) |
