MultiCAD Download (0)
▾
Unit of Measure
Valve Series |
N/A UW |
Series |
N/A 6U |
End Connections Type |
N/A Fractional Swagelok tube fitting |
Size |
N/A 3/8 in. |
Actuator |
N/A Normally open |
Cleaning and Packaging |
N/A Yes |
High-Temperature Model |
N/A Yes |
Alloy 600 Bellows |
N/A Yes |
