MultiCAD Download (0)
▾
Unit of Measure
Series |
N/A DP |
Type of valve |
N/A Diaphragm valve |
Model |
N/A Low-Pressure |
Actuation options |
N/A Toggle handle |
Manual handle color |
N/A Blue |
End connection inlet and outlet |
N/A 1/4 in. female VCR fitting |
Cleaning and Packaging |
N/A Ultrahigh-Purity Process (SC-01), Electropolish, and Finishing |
Seat Material |
N/A PCTFE |