MultiCAD Download (0)
▾
Unit of Measure
Material |
N/A 316 SS |
Component |
N/A Body |
End Connections Type |
N/A Female ISO/BSP Parallel |
Size |
N/A 1/8 in. |
Series |
N/A QTM2 |
Protector |
N/A Yes |
Key Color |
N/A Orange |