MultiCAD Download (0)
▾
Unit of Measure
Series |
N/A N Series |
Orifice Sizes |
N/A 0.250 in. - 6N |
Pattern |
N/A Straight Pattern |
Valve Body Material |
N/A 316 Stainless Steel |
Stem Designs |
N/A Ball tip |
Stem Packing Materials |
N/A PTFE |
End Connections Type |
N/A Tube socket welds |
Size |
N/A 1/2 in. |
Actuators |
N/A No |
Handles |
N/A Orange Phenolic Knob |
Cleaning and Packaging |
N/A Special Cleaning and Packaging (SC-11) |
