MultiCAD Download (0)
▾
Unit of Measure
Series |
N/A HN Series |
Orifice Sizes |
N/A 0.250 in. - 6HN |
Pattern |
N/A Straight Pattern |
Valve Body Material |
N/A 316 Stainless Steel |
Stem Designs |
N/A Regulating |
Stem Packing Materials |
N/A PTFE |
End Connections Type |
N/A Male/Female NPT |
Size |
N/A 1/2 in. |
Handles |
N/A Anodized Black Aluminium Bar |
Cleaning and Packaging |
N/A None |
