MultiCAD Download (0)
▾
Unit of Measure
Series |
N/A N Series |
Orifice Sizes |
N/A 0.156 in. - 3N |
Pattern |
N/A Straight Pattern |
Valve Body Material |
N/A 316 Stainless Steel |
Stem Designs |
N/A Regulating |
Stem Packing Materials |
N/A UHMWPE |
End Connections Type |
N/A Swagelok Tube Fitting |
Size |
N/A 1/4 in. |
Actuators |
N/A No |
Handles |
N/A Blue Phenolic Knob |
Cleaning and Packaging |
N/A None |
