MultiCAD Download (0)
▾
Unit of Measure
Material |
N/A 316 SS |
Component |
N/A Stem (DESO) |
End Connections Type |
N/A Swagelok Tube Fitting |
Size |
N/A 3/8 in. |
Series |
N/A QC6 |
Protector |
N/A Yes |
Key Color |
N/A Orange |
O-Ring Material |
N/A FKM (Standard) |