MultiCAD Download (0)
▾
Unit of Measure
Series |
N/A 40Y (4 way) |
Material |
N/A 316 stainless steel |
Packing Material |
N/A modified PTFE |
End Connection Type |
N/A Female NPT |
Size |
N/A 1/8 in. |
Cv |
N/A 0.08 |
Flow Paths |
N/A Standard |
Handle Options |
N/A Nylon Directional |
Handle Color |
N/A Black |
Directional Name Plates |
N/A None |
Production Tests |
N/A None |
Cleaning and Packaging |
N/A No |
Without Lubrication |
N/A No |