MultiCAD Download (0)
▾
Unit of Measure
Valve Body Material |
N/A 316 Stainless Steel |
End Connections Type |
N/A Metric Swagelok tube fittings |
Size |
N/A 6 mm |
Select Seal Materials |
N/A No |
Nominal Cracking Pressures |
N/A 1 psi |
