MultiCAD Download (0)
▾
Unit of Measure
Material |
N/A 316 SS |
NPT |
N/A 1/16 |
Testing and Approval |
N/A None |
Cleaning and Packaging |
N/A Special Cleaning and Packaging (SC-11) |
| Positive Material Identification1 | N/A None |
- 1 For more PMI information, contact your authorized Swagelok sales and service representative.
