English
MultiCAD Download (0)
  • Cart is empty
Unit of Measure

Material

316 SS

Male x Female NPT Size

1/2 x 3/8

Testing and Approval

Sour Gas approval

Cleaning and Packaging

Special Cleaning and Packaging (SC-11)
Positive Material Identification1 PM2
  • 1 For more PMI information, contact your authorized Swagelok sales and service representative.